??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
MINI - -
Bill of material
23802000
Bestellnlummer
23802000
width
63 mm
height
40 mm
Length
63 mm
thread
M 8 mm
Previews
3D
2D
Download CAD models