카탈로그: LAPP
생성됨: 16.12.2008
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
T-M-313-0.5/150-K-1
LAPP
EPIC® SENSORS Temperature Sensors
EPIC® SENSORS T-M-313 or T-M-314 Mineral insulated thermocouple insert with connector
Powered by
CAD모델 선택
{lapp_kabel/epic_sensors/mineral_insulated_thermocouple_connector/min_in_th_con_asmtab.prj},{NB=T-M-313-0.5/150-K-1},{TR=T},{ST=MI cable structured sensor},{CON=313},{OD=0.5},{CN=No cooling neck},{L=150},{TS=K},{AC=1},{VER=1},{PPATH=min_in_th_con_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
LAPP
Description
Mineral insulated thermocouple insert with connector - EPIC® SENSORS
Bill of material
T-M-313-0.5/150-K-1
article no.
T-M-313-0.5/150-K-1
Thermometer type
thermocouple
2 x thermocouple
thermocouple
2 x thermocouple
Sensor type
MI cable structured sensor
Connector
with STD connector
with mini connector
with STD connector
with mini connector
Sensor element outer diamater ØOD
0.5
1
1.5
2
3
4.5
6
0.5
1
1.5
2
3
4.5
6
mm
Length
mm
값 입력 L
Length
mm
cm
inch
ft
확인
Thermometer specification
Thermocouple, Type K
Thermocouple, Type N
Thermocouple, Type J
Thermocouple, Type K
Thermocouple, Type N
Thermocouple, Type J
Accuracy class
1 accuracy class (standard delivery)
2 accuracy class
3 accuracy class
1 accuracy class (standard delivery)
2 accuracy class
3 accuracy class
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성