??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
MIN D MA 50p crimp terminal with4-40 UNC
Bill of material
HARTING 09670505602
Product number of the Manufacturer
09670505602
Preview
Short Description
Connector, Crimp termination, Male, Size: D-Sub 5, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 50, Copper alloy
Long Description
Connector, Crimp termination, Male, Size: D-Sub 5, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 50, Copper alloy
Manufacturer Type Description
MIN D MA 50p crimp terminal with4-40 UNC
Alternative product number
09 67 050 5602
Manufacturer Name
HARTING
Delivery Time
70
Brand
D-Sub
Pole number
50
Minimum Order Quantity
25
Quantity Scale
25
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Boyut
2D
CAD modeli indir