??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
MIN D MA 37 p CRIMP TERMINAL_4-40 UNCnut
Bill of material
HARTING 09670375602
Product number of the Manufacturer
09670375602
Preview
Short Description
Connector, Crimp termination, Male, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 37, Copper alloy
Long Description
Connector, Crimp termination, Male, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 37, Copper alloy
Manufacturer Type Description
MIN D MA 37 p CRIMP TERMINAL_4-40 UNCnut
Alternative product number
09 67 037 5602
Manufacturer Name
HARTING
Delivery Time
35
Brand
D-Sub
Pole number
37
Minimum Order Quantity
25
Quantity Scale
25
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
プレビュー
3D
情報
2D
ダウンロード(CADデータ)