??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
MIN D FE crimp terminal with 4-40UNC nut
Bill of material
HARTING 09670094702
Product number of the Manufacturer
09670094702
Preview
Short Description
Connector, Crimp termination, Female, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 9, Copper alloy
Long Description
Connector, Crimp termination, Female, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 9, Copper alloy
Manufacturer Type Description
MIN D FE crimp terminal with 4-40UNC nut
Alternative product number
09 67 009 4702
Manufacturer Name
HARTING
Delivery Time
84
Brand
D-Sub
Pole number
9
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models