??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
MIN D FE 50p crimp terminal with4-40 UNC
Bill of material
HARTING 09670504702
Product number of the Manufacturer
09670504702
Preview
Short Description
Connector, Crimp termination, Female, Size: D-Sub 5, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 50, Copper alloy
Long Description
Connector, Crimp termination, Female, Size: D-Sub 5, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 50, Copper alloy
Manufacturer Type Description
MIN D FE 50p crimp terminal with4-40 UNC
Alternative product number
09 67 050 4702
Manufacturer Name
HARTING
Delivery Time
28
Brand
D-Sub
Pole number
50
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimensão
2D
Baixar modelos em CAD