??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
HARTING
Description
MIN D FE 37 p CRIMP TERMINAL_4-40 UNCnut
Bill of material
HARTING 09670374702
Product number of the Manufacturer
09670374702
Preview
Short Description
Connector, Crimp termination, Female, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 37, Copper alloy
Long Description
Connector, Crimp termination, Female, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 37, Copper alloy
Manufacturer Type Description
MIN D FE 37 p CRIMP TERMINAL_4-40 UNCnut
Alternative product number
09 67 037 4702
Manufacturer Name
HARTING
Delivery Time
35
Brand
D-Sub
Pole number
37
Minimum Order Quantity
25
Quantity Scale
25
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей