??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
MIN D FE 25 p CRIMP TERMINAL_4-40 UNC
Bill of material
HARTING 09670254702
Preview
Product number of the Manufacturer
09670254702
Short Description
Connector, Crimp termination, Female, Size: D-Sub 3, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 25, Copper alloy
Long Description
Connector, Crimp termination, Female, Size: D-Sub 3, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 25, Copper alloy
Manufacturer Type Description
MIN D FE 25 p CRIMP TERMINAL_4-40 UNC
Alternative product number
09 67 025 4702
Manufacturer Name
HARTING
Delivery Time
56
Brand
D-Sub
Pole number
25
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Boyut
2D
CAD modeli indir