??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Cease Fire
Description
MIK Pull Station - Manual Intiation Kit
Bill of material
MIK architecture 350
Part No.
MIK
LOD Destination
LOD Level
Battery
33 VDC / 3 Amp Hour
Dimensions
8 5/8” L x 6” W x 3” H
Recommended Wire Gauge
14 AWG
Temperature Range
-4°F to 130°F
Previews
3D
2D
Download CAD models