국가 별
표준별
언어선택:
English
中文
English
MIE02-D6-L15
Yiheda 3D Electronic Gallery
yhd_fa
A5-Cantilever Shaft / Hinge Pin
Powered by
CAD모델 선택
{yiheda/yhd_fa/a5/mie01_06.prj},{NB=MIE02-D6-L15},{D=6},{H=10},{W=8},{E=5},{F=9},{DD=5.8},{G=1.5},{MPOOL=5},{GG1=1.5},{RR1=0.25},{FF1=4.0},{CODE=MIE02},{TYPE=A-C},{MAT1=45},{MAT2=S45C},{HRD=40-45HRC},{SUR=black coating},{THESP=1 nut},{ENC1=Galvanized U-shaped nut},{ENC2=Blackening (TBK51 series)},{THEMAT=SS440},{DTHE=-0.004/-0.012},{LPOOL=15,16,18,20,22,24,25,30},{DDTHE=0/-0.1},{M=M5},{THENUT=M5X0.8},{ZZLCPOOL='N/A','N/A','LC','LC'},{ZZEEPOOL='N/A','N/A','EE','EE'},{ZZFCPOOL='N/A','N/A','FC','FC'},{FCPOOL1=[5:$FCPOOL./1]},{ZZMCPOOL='N/A','N/A','MC','MC'},{MCPOOL1=[3,4]},{GG2POOL1=1.5},{GG2POOL2=2},{GG2POOL3=3},{L=15},{NUT=No assignment(U-shaped nut)},{ZZLC=N/A},{ZZEE=N/A},{EE=0},{ZZFC=N/A},{FC=0},{FC1=0},{ZZMC=N/A},{MC=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 18
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
MIE01_06 - Shoulder hinge pin/Nut fixed type
Bill of material
MIE02-D6-L15
code
MIE02
MIE02
type
Nut fixing type ??¨¨ L size specification type
national standard material
45
45
Equivalent material
S45C
S45C
Hardness
40-45HRC
40-45HRC
Surface treatment
Black
Black
Accessories and types
a nut
U-shaped nut
Galvanized U-shaped nut
Galvanized U-shaped nut
Standard nut
Blackening (TBK51 series)
Blackening (TBK51 series)
D
6
6
mm
L
15.000
16.000
18.000
20.000
22.000
24.000
25.000
30.000
15.000
16.000
18.000
20.000
22.000
24.000
25.000
30.000
mm
Nut type
No assignment(U-shaped nut)
A(Standard nut)
No assignment(U-shaped nut)
A(Standard nut)
H
10
10
mm
W
8
8
mm
E
5
5
mm
F
9
9
mm
(d)
5.8
5.8
mm
(G)
1.5
mm
M
M5
M5
Change L size tolerance
N/A (no processing)
LC(Change L size tolerance)
N/A (no processing)
LC(Change L size tolerance)
Change shoulder thickness
N/A (no processing)
EE(Change shoulder thickness)
N/A (no processing)
EE(Change shoulder thickness)
EE minimum unit 0.5
0.000
0.000
mm
Change the length of the thread
N/A (no processing)
FC(Change the length of the thread)
N/A (no processing)
FC(Change the length of the thread)
FC minimum unit 1
0.000
0.000
Change the diameter of the external thread
N/A (no processing)
MC (change the external thread diameter)
N/A (no processing)
MC (change the external thread diameter)
MC (change the external thread diameter)
0.000
0.000
mm
website
website link
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성