??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
MIDI - -
Bill of material
23801000
Order No.
23801000
width
40 mm
height
40 mm
Length
110 mm
Distance
20 mm
thread
M 8 mm
Previews
3D
2D
Download CAD models