??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Hönger
Description
Micro-Slide MSR
Bill of material
MSR 4-10.06(0)
Model code
Height-matched
Anti-cage creep
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
Height
mm
Width
mm
Length
mm
HUB
mm
A1
2.40 mm
B1
mm
F1
2.5 mm
G1
1 x 5 mm
D1
- mm
T1
- mm
R1
- mm
Thread
M1.6
A2
3.80 mm
F
2.5 mm
G
1 x 5 mm
H
- mm
T
1.30 mm
Thread
M1.6
C dyn
284 N
Md
102.0 Ncm
ML
145.0 Ncm
MR
145.0 Ncm
Weight
2 g
CNS
4 mm
Previews
3D
2D
Download CAD models