??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Hönger
Description
Micro-Slide NDN
Bill of material
NDN 05-10.05(0)
Model code
Height-matched
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
Height
mm
Width
mm
Length
mm
HUB
mm
B1
mm
A1
2.1 mm
A2
3.7 mm
F
2.5 mm
G
1 x 5 mm
H
- mm
Thread
M1.6
J
1.50 mm
C dyn
23 N
Md
3.0 Ncm
ML
1.5 Ncm
MR
1.5 Ncm
Weight
2 g
Previews
3D
2D
Download CAD models