??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Micro Data Center - Level B
Bill of material
7999.709 (220513772)
Model No.
7999.709
DETAIL
PDF Catalog
PDF Catalog
Short name
Micro Data Center
Height units
42 mm
Width
1115 mm
Height
mm
Depth
mm
Weight
595.000 kg
CNSECLASS51
27-18-02-06
CNSECLASS70
27-18-02-07
CNSECLASS80
27-18-02-07
CNSETIM40
EC002499
Previews
3D
Dimension
2D
Download CAD models