카탈로그: SXQD
생성됨: 06.09.2022
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SXQD
MID1610
SXQD
actuating element
minicylinderseries
MID MIJ MICD MICJ
Powered by
CAD모델 선택
{sxqd/actuating_element/mini_cylinder_series/mi_series-1/mi_asmtab.prj},{NB=MID1610_0},{MODEL=MID},{BORE=16},{STROKE=10},{POS=0},{AS=0},{MC=},{FT=},{TPC=},{AB=38},{AD=12.5},{D=6},{DA=21},{E=M6x1},{E1=6},{E2=1.00},{EB=16},{F=10},{FA=5.0},{G=22},{GA=6},{H=5},{M=M16x1.5},{M1=16},{M2=1.50},{MA=17},{P=M5x0.8},{P1=5.000},{P2=0.800},{R=22.0},{AB1=0},{AD1=0},{AE1=42},{AF1=32},{AH1=20},{AK1=13},{AL1=14},{AP1=5.5},{AQ1=6},{AT1=2.5},{A2=8},{B2=6},{C2=38},{D2=58},{EE2=25},{BB3=3.0},{BC3=26},{BE3=52},{BF3=40},{BP3=5.5},{B=20.0},{PPATH=assemblies/mi_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 8
HELP_VARIABLE
Company
SXQD
Description
MI - Stainless steel mini cylinder
Bill of material
MID1610
model
MID:Mini cylinder (double axle compound action type)
MIJ:Mini cylinder (double axle compound stroke adjustable)
MICD:Mini cylinder (double axle compound action buffer adjustable type)
MICJ:Mini cylinder (double axle compound action stroke adjustable, buffer adjustable)
MID:Mini cylinder (double axle compound action type)
MIJ:Mini cylinder (double axle compound stroke adjustable)
MICD:Mini cylinder (double axle compound action buffer adjustable type)
MICJ:Mini cylinder (double axle compound action stroke adjustable, buffer adjustable)
bore
16
16
mm
STROKE
10
15
20
25
30
40
50
60
75
80
100
125
150
160
175
200
250
300
10
15
20
25
30
40
50
60
75
80
100
125
150
160
175
200
250
300
mm
POS
mm
값 입력 POS
mm
cm
inch
ft
확인
Adjust stroke
0
0
mm
Magnet code
blank:No magnet attached
S:Attached magnet
blank:No magnet attached
S:Attached magnet
Fixed type
blank:No installation accessories
FA:Front flange connecting plate
LB:Axial fixing frame
TC:Intermediate trunnion support
blank:No installation accessories
FA:Front flange connecting plate
LB:Axial fixing frame
TC:Intermediate trunnion support
Tooth pattern code
blank:PT tooth
G:G tooth
T:NPT tooth
blank:PT tooth
G:G tooth
T:NPT tooth
AB
38
38
mm
AD
12.5
12.5
mm
D
6
6
mm
DA
21
21
mm
E
M6x1
M6x1
mm
EB
16
16
mm
F
10
10
mm
FA
5.0
5.0
mm
G
22
22
mm
GA
6
6
mm
H
5
5
mm
M
M16x1.5
M16x1.5
mm
MA
17
17
mm
P
M5x0.8
M5x0.8
mm
R
22.0
22.0
mm
AB1
0
0
mm
AD1
0
0
mm
AE1
42
42
mm
AF1
32
32
mm
AH1
20
20
mm
AK1
13
13
mm
AL1
14
14
mm
AP1
5.5
5.5
mm
AQ1
6
6
mm
AT1
2.5
2.5
mm
A2
8
8
mm
B2
6
6
mm
C2
38
38
mm
D2
58
58
mm
EE2
25
25
mm
BB3
3.0
3.0
mm
BC3
26
26
mm
BE3
52
52
mm
BF3
40
40
mm
BP3
5.5
5.5
mm
B
20.0
20.0
mm
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성