MHF2-12D2(48 0 )
SMC Corporation
액추에이터
에어 척
MHF2 박형 에어 척
Powered by
CAD모델 선택
{smc_jp/actuator/air_gripper/mhf2/mhf2_asmtab.prj},{NB=MHF2-12D2(48_0_)},{BORE=12},{A1=26},{A2=26},{A3=26},{A4=4},{A5=94.0},{A6=4.0},{A7=3.0},{A8=3.0},{A9=4},{A10=10},{A11=3.0},{A12=3.0},{B1=40},{B2=20.0},{B3=7.7},{B4=19},{B5=25},{B6=20},{B7=5},{B8=5},{C1=104},{C2=90},{C3=27},{C4=1.0},{C5=1.0},{C6=27},{C7=0},{MAXSTROKE=48},{C9=15},{C10=4},{C11=5.0},{D1=3.4},{D2=5.5},{D3=14.8},{E1=80},{E2=4.5},{E3=4.5},{E4=22.5},{E5=22.5},{E6=15},{E7=33},{E8=4},{E9=5.0},{E10=3.0},{E11=4},{E12=2.5},{E13=2.5},{F1=90},{F2=14.8},{F3=5},{G1=1.7},{G2=3.3},{G3=3},{G4=4},{B9=10.000},{B10=0.300},{B11=21.000},{B12=5.900},{B13=9.000},{B14=1.000},{B15=9.300},{B16=4.000},{MC=24.5},{TIF1=6},{H=25},{POS=48},{BODY=},{AUTOSW=},{LEAD=},{NUMBER=},{OMSC=},{SENSOR=},{THREAD=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 12
HELP_VARIABLE
회사명
SMC Corporation
내용
MHF2 - 박형에어척
BOM
MHF2-12D2(48_0_)
실린더 내경
12
12
mm
스트로크
(2) Long Stroke
(2) Long Stroke
로드위치
몸체 옵션
(-) Axial direction piping type
(R) Side piping type
(-) Axial direction piping type
(R) Side piping type
오토스위치
(-) Without autoswitch
Position sensor compatible
M9NV Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9N Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BV Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9NAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9NA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9PA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9BA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
(-) Without autoswitch
Position sensor compatible
M9NV Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9N Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BV Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9NAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9NA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9PA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9BA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
리드선길이
N/A
N/A
오토스위치 추가기호
N/A
N/A
Made to Order
(-) Without order made
(-X4) Heat resistance (100℃)
(-X5) Fluororubber seal
(-X50) Without magnet
(-X53) EPDM seal/Fluorine grease
(-X63) Fluorine grease
(-79) Grease for food processing machines, Fluorine grease
(-X79A) Grease for food processing machines
(-X81A) Anti-corrosive treatment of finger
(-X81B) Anti-corrosive treatment of finger, guide and joint
(-) Without order made
(-X4) Heat resistance (100℃)
(-X5) Fluororubber seal
(-X50) Without magnet
(-X53) EPDM seal/Fluorine grease
(-X63) Fluorine grease
(-79) Grease for food processing machines, Fluorine grease
(-X79A) Grease for food processing machines
(-X81A) Anti-corrosive treatment of finger
(-X81B) Anti-corrosive treatment of finger, guide and joint
Position sensor(order separately)
N/A
N/A
나사 on/off
on
off
on
off
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성