??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MHAN, MHANR - Manual Switching Valve - Lever Type
Bill of material
MHAN4
Part No.
MHAN4
Type Selection
Material of Base
ADC
Material of Cover
ADC
Material of Small Flat Head Screw
1018 Carbon Steel
Material of Lever
ADC
Material of Bolt
1018 Carbon Steel
Material of Hexagon Socket Flat Head Cap Screws
-
Material of Knob
-
Material of Stopper Plate
-
Material of Collar
-
No.
4
No. of Ports
4
Piping Connection Caliber IN-OUT
Rc1/4
Piping Connection Caliber EX
Rc1/4
Position Number
3
Effective Sectional Area
20 mm**2
Operating Pressure Range
0~0.7 mPa
Operating Temperature Range (deg Celsius)
5~60
Bearing Used Fluid
Air
Mass
800 g
Previews
3D
Dimension
2D
Download CAD models