??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies AMERICAS Portfolio
Description
MH-W_BPZ:500-636075
Bill of material
MH-W (0)
Manufacturer’s name
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
LODLEVEL
Product variants B
MH-W
Product property
MH-W
Width
2.8 Inch
Depth
1.3 Inch
Height
4.5 Inch
Mass (net)
0.500 lbs.
Manufacturer order number
BPZ:500-636075
Datanorm number
BPZ:500-636075
Description text
Mini Horn, White
Units of measure
PCE
Quantity per packaging unit
1
Name of the packaging unit
PCE
Web address of the manufacturer
http://www.siemens.com/buildingtechnologies
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
ETIM classcode
EC000195
ETIM classname
Optical/acoustic signal device
IfcExportAs
IfcAudioVisualAppliance.USERDEFINED
OmniClass number
23-29 31 15 13
OmniClass title
Audible Fire Notification Devices Horn
UNICLASSC
Pr_70_75_88_05
Main product group 1
Fire safety (UL)
Main product group 2
Indoor fire
Sheet number of the guideline
99
GTIN number
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models