??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Trelleborg Industrial Products
Description
MH-24 F 17-3 - Cable Entry Plate IP66
Bill of material
107466 MH-24 F 17-3
Art.No.
Description
Cutout
B24 (Industrial connector)
IP Protection
IP66
Material of the Membrane
TPE
Material temperature range
-40 to +90 °C
Flammability classification
UL94-V0, self-extinguishing
Properties
halogen free
Properties
RoHS
N. of cable lead-throughs
17
Suited for cables with connector
No
Cable diameter (min.)
3 mm
Cable diameter (max.)
20 mm
Cable installation range 1 (Ø)
4 x 3 - 7 mm
Cable installation range 2 (Ø)
12 x 7 - 12 mm
Cable installation range 3 (Ø)
1 x 10 - 20 mm
Mounting type
Screw
Number of screw holes
4
Screw holes diameter (Ø)
4.5 mm
Width
154 mm
Length
56 mm
Height
19 mm
Packaging unit weight
kg
Packing
Packaging Unit
Delivery Unit
Delivery time
Customs Tariff Number
39269097
Previews
3D
Dimension
2D
Download CAD models