CD-M05
SMC
bp2_specialty_cylinder
MGZR Double Power Cylinder Without Non-rotating Mechanism
Accessories
Powered by
CAD模型選擇
{smc/bp2_specialty_cylinder/mgzr/accessories/mgzr_cd.prj},{NB=CD-M05_32_MGZR},{MODEL=CD-M05},{BORE=32},{DD9=14 -0.050/-0.093},{DD9N=14},{L=60.0},{L2=51.0},{M=4.5},{D=4},{PIN=dia 4 x 25l}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
SMC
Description
MGZR CD - Clevis Pin
Bill of material
CD-M05
Model
CD-M05
CD-M05
Bore size
32
32
mm
DD9
14 -0.050/-0.093
14 -0.050/-0.093
L
60.0
60.0
mm
L2
51.0
51.0
mm
M
4.5
4.5
mm
D
4
4
mm
Applicable cotter pin
dia 4 x 25l
dia 4 x 25l
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型