MGPM32M-25Z
SMC
bp2_combination_cylinder
MGP Compact Guide Cylinder
Powered by
CAD모델 선택
{smc/bp2_combination_cylinder/mgp/mgp_z_m_asmtab.prj},{NB=MGPM32M-25Z(0_0_0)},{BORE=32},{BEARING=M},{THREAD=},{AUTOSW=},{LEAD=},{NUMBER=},{STROKE=25},{POS=0},{STOP=0},{THREAD2=0},{SMAX=400},{PPATH=mgp_z_m/assembly/mgp_z_m_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 8
HELP_VARIABLE
Company
SMC
Description
MGPM_M-Z/MGPL_M-Z - Compact Guide Cylinder/Cylinder with Stable Lubrication Function (Lube-retainer)
Bill of material
MGPM32M-25Z
Bore size
32
32
mm
Bearing type
(M) Slide bearing
(L) Ball bushing bearing
(M) Slide bearing
(L) Ball bushing bearing
Thread type
(-) Rc
(TN) NPT
(TF) G
(-) Rc
(TN) NPT
(TF) G
Auto switch
(-) Without autoswitch (Built-in magnet)
M9NV Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9N Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BV Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9NAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9NA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9PA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9BA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
A96V Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-Perpendicular
A96 Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-In line
A93V Reed-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
A93 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
A90V Reed-General-Grommet-Indicator light:No-2 wire-Perpendicular
A90 Reed-General-Grommet-Indicator light:No-2 wire-In line
P3DW Solid state-Magnetic field resistant(2-color indication)-Grommet-Indicator light:Yes-2 wire(Non-polar)-In line
P3DWA Solid state-Magnetic field resistant(2-color indication)-Grommet-Indicator light:Yes-2 wire(Non-polar)-In line
P4DW Solid state-Magnetic field resistant(2-color indication)-Grommet-Indicator light:Yes-2 wire(Non-polar)-In line
(-) Without autoswitch (Built-in magnet)
M9NV Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9N Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BV Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9NAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9NA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9PA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9BA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
A96V Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-Perpendicular
A96 Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-In line
A93V Reed-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
A93 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
A90V Reed-General-Grommet-Indicator light:No-2 wire-Perpendicular
A90 Reed-General-Grommet-Indicator light:No-2 wire-In line
P3DW Solid state-Magnetic field resistant(2-color indication)-Grommet-Indicator light:Yes-2 wire(Non-polar)-In line
P3DWA Solid state-Magnetic field resistant(2-color indication)-Grommet-Indicator light:Yes-2 wire(Non-polar)-In line
P4DW Solid state-Magnetic field resistant(2-color indication)-Grommet-Indicator light:Yes-2 wire(Non-polar)-In line
Lead wire length
N/A
N/A
Number of auto switches
N/A
N/A
Stroke
25.000
50.000
75.000
100.000
125.000
150.000
175.000
200.000
250.000
300.000
350.000
400.000
25.000
50.000
75.000
100.000
125.000
150.000
175.000
200.000
250.000
300.000
350.000
400.000
mm
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
확인
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
Comment
-
Thread on/off
on
off
on
off
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성