??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MGNBSK - Indicator Fitting
Bill of material
MGNBSK
Part No.
MGNBSK
Type Selection
MGNBSK
Material of Main Body of Fitting
1213 Steel
Surface Treatment of Main Body of Fitting
Black Oxide
Material of Holder Part of Dia 10
W1-8
Surface Treatment of Holder Part of Dia 10
Black Oxide
Material of Holder Part of Dia 6
1213 Steel
Surface Treatment of Holder Part of Dia 6
Black Oxide
Material of Holder Knob
ABS
Accessories
Reducer 1 Pc. (For Conversion from Dia 8 to Dia 6)
Weight
170 g
Previews
3D
Dimension
2D
Download CAD models