??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MGNBSD - Dial Gage Fitting
Bill of material
MGNBSD
Part No.
MGNBSD
Type Selection
MGNBSD
Material of Part of Dia 10
W1-8
Surface Treatment of Part of Dia 10
Black Oxide
Material of Main Body
1213 Steel
Surface Treatment of Main Body
Black Oxide
Material of Attached Screw
1213 Steel
Surface Treatment of Attached Screw
Black Oxide
Material of Knob
ABS
Weight
70 g
Previews
3D
Dimension
2D
Download CAD models