??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
MGL - Lubricator
Bill of material
MGL200-06
Part No.
MGL200-06
Model
MGL
Model
Port Size
Bowl Type
A
30.00 mm
G
27.00 mm
I
8.40 mm
J
5.40 mm
L
23.00 mm
T
118~120 mm
N
47.00 mm
R
40.00 mm
Previews
3D
Dimension
2D
Download CAD models