??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
MGAR - Regulator
Bill of material
MGAR200-06
Part Number
MGAR200-06
Product Line
MGAR Series
Series
Model
Port Size
Pressure Range
A
52.5 mm
AB
55 mm
AC
31 mm
B
69.0 mm
BA
30 mm
BC
39.0 mm
C
91.0 mm
D
M33x1.5
K
5.4 mm
KA
34 mm
KB
15.4 mm
KC
45.0 mm
P
1/8"
Previews
3D
Dimension
2D
Download CAD models