??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
MGAL - Lubricator
Bill of material
MGAL200-06
Part Number
MGAL200-06
Product Line
MGAL Series
Model
Port Size
Bowl Type
A
52.5 mm
B
54.5 mm
BA
33 mm
C
146.5 mm
K
5.4 mm
KA
27 mm
KB
8.4 mm
KC
23 mm
P
1/8"
PA
107 mm
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen