??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SCHUNK
Description
MFT-R - Deburring spindle
Bill of material
SCHUNK-1451627 MFT-R 390
ID
1451627
Description
MFT-R 390
Further product information
To the product page
Adapter plates, radial (to order optional)
Profile follower (to be ordered optionally)
Power
390 W
Idle speed
5600 1/min
Nominal speed
2600 1/min
Max. compensation angle X
± 1.6 °
Max. compensation X
± 7.1 mm
Max. compensation angle Y
± 1.6 °
Max. compensation Y
± 7.1 mm
Axis fixation
integrated
Recommended compensation path
± 3.6 mm
Min./max. compensation force
9.4 / 70 N
Min./max. compensation pressure
1 / 4.1 bar
Operating pressure
6.200 bar
Nominal torque
1.400 Nm
Standstill torque
2.700 Nm
Noise emission
50.000 dB(A)
Tool holder
Collet chuck DA 6 mm and 8 mm
Air connection spindle
G1/4 "
Compensation air connection
4 mm
Weight
4.420 kg
Min./max. ambient temperature
5 / 35 °C
Previews
3D
2D
Download CAD models