??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SCHUNK
Description
MFT - Polishing spindle
Bill of material
SCHUNK-0322250 MFT-390-F-0-0
ID
Description
Further product information
To the product page
Adapter plates axial
Power
390 W
Forward sensor
yes
Retract sensor
Tachometer sensor
no
Recommended compensation path
±7.5 mm
Max. compensation path
15 mm
Weight
3.3 kg
Compliance force at 0.35 bar
14.0 N
Compliance force at 4.1 bar
74 N
Idle speed
5600 1/min
Noise emission
<75 dB(A)
Speed under load
2600 1/min
Power at 2600 RPM
390 W
Starting torque
1.4 Nm
Nominal torque
2.7 Nm
Operating pressure
6.2 bar
Idle air consumption
9 l/s
Clamping diameter
3/8 ''
Previews
3D
2D
Download CAD models