??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
MFSK - Temperature Sensor - Sheath Type - Moving Part Type
Bill of material
MFSK1.6-50
Part No.
Precision
JIS Class 2
Temperature Measurement Contact Point
Isolated Neutral Type
Ring Spring Range (deg Celsius)
Material of Sheath
316 Stainless Steel
Material of Sleeve
304 Stainless Steel
Heat Resistant Temperature of Sleeve (deg Celsius)
80
Material of Lead Wire
Silicon Coating
Operating Temperature Range of Lead Wire (deg Celsius)
0~150
Lead Wire Minimum Bending R
20 mm
D
mm
L Selection
mm
Note
3D Model of Lead Wire is Only a Segment of the Actual Lead Wire
Previews
3D
Dimension
2D
Download CAD models