국가 별
표준별
언어선택:
English
中文
English
MFP02-16-Y2-F10-G5-N8
Yiheda 3D Electronic Gallery
yhd_fa
A5-Cantilever Shaft / Hinge Pin
Powered by
CAD모델 선택
{yiheda/yhd_fa/a5/mfp01_06.prj},{NB=MFP02-16-Y2-F10-G5-N8},{D=16},{P=12},{MPOOL=12},{H=21},{W=18},{DD=15.2},{MM=1.15},{DD1=11.5},{MM1=1.15},{CODE=MFP02},{TYPE=A-B-C},{MAT=S45C},{SUR=electroless nickel plating},{SP=16},{DTHE=-0.006/-0.017},{YPOOL=[2:65/1]},{FTHE=+0.1/0},{FPOOL=[10:160/1]},{GPOOL=[5:15/1]},{NPOOL=[8,10,12]},{M=M12},{WTHE=0/-0.2},{NCPOOL=[8,10,12,15]},{GG10POOL=1.5},{GG11POOL=2},{GG12POOL=3},{GG13POOL=4},{GG14POOL=5},{RR10POOL=0.25},{RR11POOL=0.5},{RR12POOL=1},{RR13POOL=1},{FF10POOL=2.2},{FF11POOL=3},{FF12POOL=1},{FF13POOL=4.5},{FF14POOL=6.5},{FF15POOL=8.2},{FF16POOL=10},{FF17POOL=13.8},{FF18POOL=13.8},{FF19POOL=17},{FF20POOL=20},{FF21POOL=20.2},{Y=2},{F=10},{G=5},{N=8},{ZZYC=0},{ZZWC=0},{ZZNC=0},{NC=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 60
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
MFP1_06 - Cantilever pin ??¨¨ Guided external thread mounting ??¨¨ With external thread standard
Bill of material
MFP02-16-Y2-F10-G5-N8
code
MFP02
MFP02
type
With external thread type ??¨¨ Standard type ??¨¨ Thread length fixed type
Material
S45C
S45C
Surface treatment
Electroless nickel plating
Electroless nickel plating
specification
16
16
D g6
16
16
mm
D tolerance
-0.006/-0.020
-0.006/-0.020
Y minimum unit 1
F minimum unit 1
G minimum unit 1
N
8.000
10.000
12.000
8.000
10.000
12.000
mm
P g6
12
12
mm
M
M12
M12
H
21
21
mm
W
18
18
mm
Change Y size tolerance
N/A (no processing)
YC (change Y size tolerance)
N/A (no processing)
YC (change Y size tolerance)
Change to four-sided wrench slot
N/A (no processing)
WC (change to four-sided wrench slot)
N/A (no processing)
WC (change to four-sided wrench slot)
Change N external threads to fine thread
N/A (no processing)
NC (change N external thread for fine thread)
N/A (no processing)
NC (change N external thread for fine thread)
NC
0
0
mm
website
website link
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성