??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MFLS250-2048
Bill of material
MFLS250-2048
Part Number
MFLS250-2048
Description
Medical Open Frame AC-DC Power Supply, Power 350W, Output 48VDC, 7.20A |5V,0.5A STND BY|RMT ON-OFF|PGPF| Input 85-264VAC, Molex Screw
Power
350 W
Output Voltage
48 VDC
Output Current
7.2 A
Voltage Input
85-264 VAC
Operating Temperature
-40 to 70 °C
Isolation
Isolated
Cooling Type
FAN
Mounting Type
Chassis Mount
Dimensions LxWxH
4.5 x 2.5 x1.5 Inch
Number of Outputs
2
Connector
Molex Header
Package
Open Frame
Previews
3D
2D
Download CAD models