??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MFEK, MFEP - Temperature Sensor - Surface Measurement Type
Bill of material
MFEK
Part No.
MFEK
Type Selection
MFEK, MFEP
Type Selection
Precision
JIS Class 2
Temperature Measurement Contact Point
Isolated Neutral Type
Lead Type
-
Measurement Temperature Range (deg Celsius)
0 ~ 150
Material of Metallic Head
Brass
Surface Treatment of Metallic Head
Nickel Plating
Heat Resistance Temperature of Silicon Tube (deg Celsius)
150
Material of Lead Wire
Silicon Rubber Coating
Operating Temperature Range of Lead Wire (deg Celsius)
-50 ~ 150
Note
3D Model of Lead Wire is Only a Segment of the Actual Lead Wire
Previews
3D
Dimension
2D
Download CAD models