??
Catalog navigation
CAD model selection
Selectable products: 105
HELP_VARIABLE
Company
WISKA
Description
MFD - SPRINT MFD, multiple sealing inserts
Bill of material
WISKA MFD 32/04/070 10064344
WISKA Order-No.
WISKA Type
RAL Colour
RAL 9005
BxL
mm
Number of cables
Cable diameter
mm
material
TPE
Using for cable gland
Protection class to EN 60 529
IP66 / IP68
Remarks 1
Temperature range
-40°C to 100°C
Packing unit
25 VPE
Website
HTML
Weight
kg
Previews
3D
Dimension
2D
Download CAD models