??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
C Matic
Description
MF94 - In-Line Flow Control
Bill of material
F0840B01
Code
Type
Material
Brass Compliant NSF 372
Øe Tube
mm
L1
mm
L1IN
in
L2
mm
L2IN
in
L3MAX
34 mm
L3MAXIN
1.339 in
G
g
GOZ
oz
Working Temperature
-20 ÷ 150 °C
Working Temperature
-4 ÷ 302 °F
Working Pressure (max)
20 bar
Working Pressure (max)
290 psi
Vacuum
-99 kPA
Vacuum
29" Hg
Conformity
NSF 169
Conformity
M.O.C.A.
Conformity
1935/2004/EC
Conformity
2023/2006/EC
Conformity
RoHS
Application fields
Food and Beverage Applications
Previews
3D
Dimension
2D
Download CAD models