카탈로그: SHAKO
생성됨: 16.08.2021
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SHAKO
MF521A-M502
SHAKO
Control Valves
Solenoid valves
PU521
Powered by
CAD모델 선택
{shako/valves/solenoid_valves/pu521/mf521.prj},{NB=MF521A-M502},{MODEL=MF521},{MT=A},{PS=M5},{STT=02}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
SHAKO
Description
MF521 - Manifold
Bill of material
MF521A-M502
15mm valve series
MF521
Manifold type
A : For body ported valve
B : For base mounted valve
A : For body ported valve
B : For base mounted valve
Port size
M5
Station (N)
02 : 2 stations
03 : 3 stations
04 : 4 stations
05 : 5 stations
06 : 6 stations
07 : 7 stations
08 : 8 stations
09 : 9 stations
10 : 10 stations
02 : 2 stations
03 : 3 stations
04 : 4 stations
05 : 5 stations
06 : 6 stations
07 : 7 stations
08 : 8 stations
09 : 9 stations
10 : 10 stations
L1
47.0
mm
L2
59.0
mm
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성