??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
C Matic
Description
MF28 - Union Elbow
Bill of material
F0181010
Code
Type
Material
Brass Compliant NSF 372
Øe Tube
D2
mm
D2IN
Inch
L1
mm
L1IN
Inch
G
- g
OZ
- oz
Working Temperature
-20 ÷ 150 °C
Working Temperature
-4 ÷ 302 °F
Working Pressure (max)
20 bar
Working Pressure (max)
290 psi
Vacuum
-99 kPA
Vacuum
29" Hg
Conformity
NSF 169
Conformity
M.O.C.A.
Conformity
1935/2004/EC
Conformity
2023/2006/EC
Conformity
RoHS
Application fields
Food and Beverage Applications
Previews
3D
Dimension
2D
Download CAD models