METS2-10-L05-100-M-M10
MINDMAN
Electric actuators
Slider Electric Cylinder - Ball Screw
METS2-Slider electric cylinder-ball screw drive (Without motor)
Powered by
CAD모델 선택
{mindman/electric_actuators/slider_electric_cylinder_ball_screw/mets2/mets2.prj},{NB=METS2-10-L05-100-M-M10},{MODEL=METS2},{SIZE=10},{BSL=L05},{STROKE=100},{MP=M},{MB=M},{PO=10},{BRAKES=},{SWITCH=},{NSW=},{AK=},{MSQ=},{L=467},{A=200},{M=0},{N=4},{PPATH=mets2_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
MINDMAN
Description
METS2 - Slider Electric Cylinder - Ball Screw
Bill of material
METS2-10-L05-100-M-M10
Model
METS2
size
10
10
Ball screw lead
L05:05mm
L10:10mm
L20:20mm
L05:05mm
L10:10mm
L20:20mm
Stroke
100.000
150.000
200.000
250.000
300.000
350.000
400.000
450.000
500.000
550.000
600.000
650.000
700.000
750.000
800.000
850.000
900.000
950.000
1000.000
100.000
150.000
200.000
250.000
300.000
350.000
400.000
450.000
500.000
550.000
600.000
650.000
700.000
750.000
800.000
850.000
900.000
950.000
1000.000
mm
Motor position
M:Motor built-in
BC:Motor exposed
BM:Motor bottom side
BR:Motor right side
BL:Motor left side
M:Motor built-in
BC:Motor exposed
BM:Motor bottom side
BR:Motor right side
BL:Motor left side
Motor brand
M:Mitsubishi/Yaskawa/Delta
P:Panasonic
M:Mitsubishi/Yaskawa/Delta
P:Panasonic
Power output
10:50/100W
40:200/400W
10:50/100W
40:200/400W
Brakes
Blank: No brake
B: With brakes
Blank: No brake
B: With brakes
Slot-type photomicro sensor set
Blank:Without switch
RZ-N :RLT-NPN
RZ-P :RLT-PNP
Blank:Without switch
RZ-N :RLT-NPN
RZ-P :RLT-PNP
Number of sensor switch
Blank: without switch
Blank: without switch
Accessory kits
Blank:None
Blank:None
Mounting seat quantity
Blank:Without mounting seat
Blank:Without mounting seat
L
467.000
467.000
A
200.000
200.000
M
0.000
0.000
N
4
4
mm
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성