??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa
Description
METP. - ELESA-Balanced handles
Bill of material
Balanced handles METP.170
Code
38901
Description
METP.170
dH7
14 mm
L
170 mm
l
37 mm
d1
19.8 mm
l1
39 mm
l2
33 mm
l3
21 mm
l4
25 mm
H
65 mm
R
74 mm
h
22 mm
h1
1.8 mm
h2
11 mm
m
M10
Weight
275 g
Previews
3D
Dimension
2D
Download CAD models