??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Metal Hinge 50 x 63
Bill of material
095010
Part #
095010
FAmax
1400 N
FRmax
2200 N
Rotation
°
Weight
106.0 g
Customs Tariff Number
83021000
ID #
101500
Certificate
Certificate
Certificate
Certificate
EAN-Code
4066061013461
LOD Level
Previews
3D
Dimension
2D
Download CAD models