??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Metal Hinge 2D, only Adjustable Horizontally
Bill of material
095016
Part #
095016
2D Hinge
Only adjustable horizontally
FAmax
1200 N
FRmax
2200 N
Rotation
°
Weight
190.0 g
Customs Tariff Number
83021000
ID #
101517
Certificate
Certificate
Certificate
Certificate
EAN-Code
4066061013522
LOD Level
Previews
3D
Dimension
2D
Download CAD models