??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Metal Hinge 2D, Adjustable in Two Directions
Bill of material
095014
Part #
095014
2D Hinge
adjustable in two directions
FAmax
1200 N
FRmax
2200 N
Rotation
°
Weight
190.0 g
Customs Tariff Number
83021000
ID #
101514
Certificate
Certificate
Certificate
Certificate
EAN-Code
4066061013508
LOD Level
Previews
3D
Dimension
2D
Download CAD models