??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
FATH
Description
Metal Hinge with Positioning Function
Bill of material
095009F
Part #
095009F
Cogging Torque
1.1 Nm
FAmax
1000 N
FRmax
1800 N
Rotation
°
Weight
140.0 g
Customs Tariff Number
83021000
ID #
101499
Certificate
Certificate
Certificate
Certificate
EAN-Code
4066061013454
LOD Level
Previews
3D
Dimensão
2D
Baixar modelos em CAD