??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Metal Hinge 60 x 76
Bill of material
095008
Part #
095008
FAmax
1200 N
FRmax
2200 N
Rotation
°
Weight
197.0 g
Customs Tariff Number
83021000
ID #
101497
Certificate
Certificate
Certificate
Certificate
EAN-Code
4066061013430
LOD Level
Previews
3D
尺寸
2D
下載CAD模型