??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Metal Hinge 60 x 120
Bill of material
095028
Part #
095028
FAmax
700 N
FRmax
2200 N
Rotation
°
Weight
281.0 g
Customs Tariff Number
83021000
ID #
101545
Certificate
Certificate
Certificate
Certificate
EAN-Code
4066061013706
LOD Level
Previews
3D
Dimension
2D
Download CAD models