??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Metal Hinge 40 x 40
Bill of material
095005
Part #
095005
FAmax
800 N
FRmax
1500 N
Rotation
°
Weight
45.0 g
Customs Tariff Number
83021000
ID #
101491
Certificate
Certificate
Certificate
Certificate
EAN-Code
4066061013393
LOD Level
Previews
3D
Dimension
2D
Download CAD models