??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
FATH
Description
Metal Hinge 40 x 38 with Constant Friction
Bill of material
095029
Part #
Friction Torque
Nm
FAmax
800 N
FRmax
1500 N
Rotation
°
Weight
40.0 g
Customs Tariff Number
83021000
ID #
Certificate
Certificate
Certificate
Certificate
EAN-Code
LOD Level
Previews
3D
Dimension
2D
Download CAD models