You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
metal box thomas and betts steel city 82181 12 1 2 7 8 inch HI
ABB Installation Products
Import test
Powered by
CAD模型選擇
{thomas_betts/import_test/metal_box-thomas_and_betts-steel_city-82181-12-1.prj},{NB=Metal_Box-Thomas_and_Betts-Steel_City-82181-12-1 - metal_box_thomas_and_betts_steel_city_82181_12_1_2_7_8_inch_HI},{ZWIDTH=5.000},{ZTYPE=1.000},{ZSTEELTHICKNESS=0.090},{ZOFFSETBASE=20.000},{ZOFFSET=20.000},{ZKNOCKOUT3=0.375},{ZKNOCKOUT2=0.250},{ZKNOCKOUT1=0.500},{ZHEIGHT=2.880},{ZFINISHTHICKNESS2=0.000},{ZDEPTH=5.000},{DEFAULTELEVATION=48.000},{HASSNAPLOCATIONS=1.000},{WIDTH=5.000},{HEIGHT=2.880},{DEPTH=5.000},{SHA256=75OOwPnoa5j42LO3lS+pMCOanOa+w/vIjH2txwwBAvQ=},{RFAFILE=metal_box_thomas_and_betts_steel_city_82181_12_1},{INAME=metal_box_thomas_and_betts_steel_city_82181_12_1_2_7_8_inch_HI},{NAME=metal_box_thomas_and_betts_steel_city_82181_12_1_2_7_8_inch_HI},{VARIANTNAME=2-7/8 Inch}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
ABB Installation Products
Description
Metal_Box-Thomas_and_Betts-Steel_City-82181-12-1
Bill of material
metal_box_thomas_and_betts_steel_city_82181_12_1_2_7_8_inch_HI
VARIANTNAME
2-7/8 Inch
2-7/8 Inch
VARIANTLOD
HI
z Width
5.000
z Type
1.000
1.000
z Steel Thickness
0.090
z Offset Base
20.000
z Offset
20.000
z Knockout 3
0.375
z Knockout 2
0.250
z Knockout 1
0.500
z Height
2.880
z Finish Thickness2
0.000
z Depth
5.000
Default Elevation
48.000
Has Snap Locations
1.000
Width
5.000
Height
2.880
Depth
5.000
URL
www.tnb.com
Provide Feedback
https://www.surveymonkey.com/s/RD2RDTJ
Product Page URL
http://www.tnb.com/ps/fulltilt/index.cgi?part=82181121
Product Documentation Link
http://tnblnx3.tnb.com/emAlbum/albums//us_resource/2013overview_sc1.pdf
Part Number
82181-12-1
Part Description
5 Inch Square Pre-Galvanized Steel Fire Signal Box, 1/2 Inch, 3/4 Inch, and 1 Inch Conduit Knockouts
5 Inch Square Pre-Galvanized Steel Fire Signal Box, 1/2 Inch, 3/4 Inch, and 1 Inch Conduit Knockouts
Model Disclaimer
For More Information Contact Thomas & Betts Corporation
Model
82181-12-1
Manufacturer
Thomas & Betts Corporation
Family Version
1.0
Equipment Abbreviation
EB
Description
5 Inch Square Pre-Galvanized Steel Fire Signal Box, 1/2 Inch, 3/4 Inch, and 1 Inch Conduit Knockouts
5 Inch Square Pre-Galvanized Steel Fire Signal Box, 1/2 Inch, 3/4 Inch, and 1 Inch Conduit Knockouts
Date Modified
June 9, 2014
Date Created
June 9, 2014
Copyright
Copyright © 2014 Thomas & Betts Corporation
Previews
3D
2D
下載CAD模型
生成CAD模型