??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
Mesh belt injection molded sprocket - T-400 Series
Bill of material
3-T-400-12-25.48-6
Code
3-T-400-12-25.48-6
Processing methods
Molded Processed
Series
T-400 Series
Shaft diameter
Equilateral hexagon
Teeth No.
12
PD
73.6 mm
OD
75.7 mm
Bore
25.48 mm
Previews
3D
2D
Download CAD models