??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Aircomp
Description
MER 1/4” 22 5 LS PM OO P - 5-2 Push lever valve
Bill of material
1252535006
Code
1252535006
Reference
MER 1/4” 22 5 LS PM OO P
Function
5-2
Connection
G1/8 Pollici
Flow rate
800 Nl/min
Return
PM
Option
OO
Working pressure
1÷10 Bar
Valve size
22 mm
Material
Tecnopolimero
预览
3D
尺寸标注
2D
下载CAD模型