??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Aircomp
Description
MER 1/4" 22 3 RL ML - 3-2 roller lever valve
Bill of material
1272433007
Code
Reference
Function
3-2
Connection
G1/8 Pollici
Flow rate
750 Nl/min
Return
ML
Option
Working pressure
0÷10 Bar
Thrust force (6 bar)
16 N
Valve size
22 mm
Material
Metallo
Previews
3D
Dimension
2D
Download CAD models